您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
FSU-M - Straight, fixed, external thread, nickel plated brass, conduit fitting
Flexicon
Metallic conduits and fittings
FSU
CAD模型選擇
{flexicon/2_metallic_conduit_and_fittings/fsu/fsu_m.prj},{NB=FSU63-M63-M},{CLR=Self colour},{DES=Metric Thread},{CT=FSU},{CS=63},{T1=M63},{NDM=63.0000},{KDM=61.1600},{A=M63x1.5},{B=18},{C=54.5},{D=50.0},{E=70},{CNSMAT=Nickel Plated Brass},{INFO=HTML (online)},{CIL=24.000},{SL=26.000},{SD=67.000},{HEXAC=77.000},{HEXL=8.000},{VER=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Diameter
[mm]
D
Length
[mm]
E
Width accross flats
[mm]
CNSMAT
Material
ⁿ/ₐ
FSU10-M12-M
FSU10-M12-M
Self colour
Metric Thread
10
M12x1.5
8
5.6
21.0
13
Nickel Plated Brass
FSU12-M16-M
FSU12-M16-M
Self colour
Metric Thread
12
M16x1.5
8
8.5
23.0
17
Nickel Plated Brass
FSU16-M16-M
FSU16-M16-M
Self colour
Metric Thread
16
M16x1.5
10
11.5
25.0
20
Nickel Plated Brass
FSU16-M20-M
FSU16-M20-M
Self colour
Metric Thread
16
M20x1.5
10
11.5
25.0
22
Nickel Plated Brass
FSU20-M20-M
FSU20-M20-M
Self colour
Metric Thread
20
M20x1.5
10
15.3
26.3
24
Nickel Plated Brass
FSU25-M25-M
FSU25-M25-M
Self colour
Metric Thread
25
M25x1.5
10
19.1
29.5
29
Nickel Plated Brass
FSU32-M32-M
FSU32-M32-M
Self colour
Metric Thread
32
M32x1.5
13
26.2
36.8
36
Nickel Plated Brass
FSU40-M40-M
FSU40-M40-M
Self colour
Metric Thread
40
M40x1.5
14
34.6
39.0
48
Nickel Plated Brass
FSU50-M50-M
FSU50-M50-M
Self colour
Metric Thread
50
M50x1.5
15
44.7
42.0
58
Nickel Plated Brass
FSU63-M63-M
FSU63-M63-M
Self colour
Metric Thread
63
M63x1.5
18
54.5
50.0
70
Nickel Plated Brass
FSU75-M75-M
FSU75-M75-M
Self colour
Metric Thread
75
M75x1.5
20
66.5
60.0
84
Nickel Plated Brass
FSU10-PG7-M
FSU10-PG7-M
Self colour
PG Thread
10
PG7
8
5.6
21.0
13
Nickel Plated Brass
FSU12-PG9-M
FSU12-PG9-M
Self colour
PG Thread
12
PG9
8
8.5
23.0
17
Nickel Plated Brass
FSU16-PG11-M
FSU16-PG11-M
Self colour
PG Thread
16
PG11
10
11.5
25.0
22
Nickel Plated Brass
FSU16-PG13-M
FSU16-PG13-M
Self colour
PG Thread
16
PG13.5
10
15.3
26.3
24
Nickel Plated Brass
FSU20-PG16-M
FSU20-PG16-M
Self colour
PG Thread
20
PG16
10
15.3
26.3
24
Nickel Plated Brass
FSU25-PG21-M
FSU25-PG21-M
Self colour
PG Thread
25
PG21
12
19.1
32.5
29
Nickel Plated Brass
FSU32-PG29-M
FSU32-PG29-M
Self colour
PG Thread
32
PG29
13
26.2
36.8
38
Nickel Plated Brass
FSU40-PG36-M
FSU40-PG36-M
Self colour
PG Thread
40
PG36
14
34.2
39.0
48
Nickel Plated Brass
FSU50-PG42-M
FSU50-PG42-M
Self colour
PG Thread
50
PG42
15
44.8
42.0
58
Nickel Plated Brass
FSU63-PG48-M
FSU63-PG48-M
Self colour
PG Thread
63
PG48
16
54.5
48.0
70
Nickel Plated Brass
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處