您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
FSB-M - Straight, external thread, nickel plated brass, conduit fitting
Flexicon
Metallic conduits and fittings
FSB
CAD模型選擇
{flexicon/2_metallic_conduit_and_fittings/fsb/fsb_m.prj},{NB=FSB50-M50-M},{CLR=Self colour},{DES=Metric Thread},{CT=FSB},{CS=50},{T1=M50},{NDM=50.000},{KDM=48.160},{A=M50x1.5},{B=15},{C=33.0},{D=60.5},{E=44.7},{F=58.0},{CNSMAT=Nickel Plated Brass},{INFO=HTML (online)},{LHAC=66.000},{LHL=8.000},{CD=59.500},{LSCL=15.000},{SSCL=4.000},{SHAC=64.000},{SHL=6}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CS
Conduit Size
ⁿ/ₐ
T1
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Length
[mm]
D
Width accross flats
[mm]
E
Diameter
[mm]
F
Width accross flats
[mm]
CNSMAT
Material
ⁿ/ₐ
FSB12-M16-M
FSB12-M16-M
Self colour
Metric Thread
12
M16
M16x1.5
8
18.0
17.0
8.5
17.0
Nickel Plated Brass
FSB16-M16-M
FSB16-M16-M
Self colour
Metric Thread
16
M16
M16x1.5
10
18.0
20.0
11.5
20.0
Nickel Plated Brass
FSB16-M20-M
FSB16-M20-M
Self colour
Metric Thread
16
M20
M20x1.5
10
18.0
20.0
11.5
22.0
Nickel Plated Brass
FSB20-M20-M
FSB20-M20-M
Self colour
Metric Thread
20
M20
M20x1.5
10
20.8
26.0
15.3
24.0
Nickel Plated Brass
FSB25-M25-M
FSB25-M25-M
Self colour
Metric Thread
25
M25
M25x1.5
12
22.5
30.0
19.1
29.0
Nickel Plated Brass
FSB32-M32-M
FSB32-M32-M
Self colour
Metric Thread
32
M32
M32x1.5
13
26.3
38.0
26.2
38.0
Nickel Plated Brass
FSB40-M40-M
FSB40-M40-M
Self colour
Metric Thread
40
M40
M40x1.5
14
28.8
50.0
34.6
48.0
Nickel Plated Brass
FSB50-M50-M
FSB50-M50-M
Self colour
Metric Thread
50
M50
M50x1.5
15
33.0
60.5
44.7
58.0
Nickel Plated Brass
FSB12-PG9-M
FSB12-PG9-M
Self colour
PG Thread
12
PG9
PG9
8
18.0
17.0
8.5
17.0
Nickel Plated Brass
FSB16-PG11-M
FSB16-PG11-M
Self colour
PG Thread
16
PG11
PG11
10
18.0
20.0
11.5
20.0
Nickel Plated Brass
FSB16-PG13-M
FSB16-PG13-M
Self colour
PG Thread
16
PG13
PG13.5
10
18.0
20.0
11.5
22.0
Nickel Plated Brass
FSB20-PG16-M
FSB20-PG16-M
Self colour
PG Thread
20
PG16
PG16
10
20.8
26.0
15.3
24.0
Nickel Plated Brass
FSB25-PG21-M
FSB25-PG21-M
Self colour
PG Thread
25
PG21
PG21
12
22.5
30.0
19.1
29.0
Nickel Plated Brass
FSB32-PG29-M
FSB32-PG29-M
Self colour
PG Thread
32
PG29
PG29
13
26.3
38.0
26.2
38.0
Nickel Plated Brass
FSB40-PG36-M
FSB40-PG36-M
Self colour
PG Thread
40
PG36
PG36
14
28.8
50.0
34.2
48.0
Nickel Plated Brass
FSB50-PG42-M
FSB50-PG42-M
Self colour
PG Thread
50
PG42
PG42
15
33.0
60.5
44.8
58.0
Nickel Plated Brass
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處